??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFB22 - Dish Hinge Anti-Static Type
Bill of material
HFB22-50
CODE
HFB22
Type
Anti-Static Type, Flat Type, Taper Hole Type
Material
SUS316
Surface Treatment/Color
Mirror Polish
Specifications
A
50
B
50
A1
30
B1
30
H
12
T
6
D
13.0
d
6.5
Volume resistivity
<10*9 Ω/cm
Surface Resistance
<10*9 Ω
Load
30
Reference weight(kg/pcs)
0.11
Network Station
Network Station
Previews
3D
Dimension
2D
Download CAD models