??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFB11 - Dish Hinge Carbon Fiber Type
Bill of material
HFB11-48
CODE
HFB11
Type
Carbon Fiber Type,Flat Type,Taper Hole Type
Material
Carbon Fiber
Surface Treatment/Color
Texture
Specifications
A
48
B
47
A1
32
B1
30
H
11
T
3.5
d
6.5
D
13
Load(kg)
10
Reference weight(kg/pcs)
0.03
Network Station
Network Station
Previews
3D
Dimension
2D
Download CAD models