??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
LILAI Chain
Description
HF-2700 Modular belt - T-2700 Series
Bill of material
HF-2700 Modular belt-N:1-L:2
Model
HF-2700 Modular belt
Series
T-2700 Series
Advantages of Mesh Ribbon
(1) Small turning radius,(2) Fast running speed,(3) Surface friction has a certain elasticity,(4) It can be used for conveying various items after horizontal turning and climbing。
Belt Raw material
Coffee Polyoxymethylene (POM) , TPE surface green, operating temperature -30°C-80°C
Mesh belt characteristics
The surface of the mesh belt increases friction and has a certain degree of elasticity
Pin material
PBT
TPE mesh belt hardness
65±5
The multiply of standard modular belt width
Modular belt width
340.0 mm
The multiply of standard pitch
Modular belt width
Standard Modular belt Width: W=255+85*N
Anteprime
3D
2D
Download modelli CAD