??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Baumeister & Schack
Description
HEXALIFT - Lifter
Bill of material
HD240D350530MFF24
Company
Baumeister & Schack GmbH & Co. KG
Description
Lifter Hexalift
Push force
N
Pull force
1600 N
Speed (without load)
mm/s
Lifter type
Hexalift V1
Stroke
mm
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Retracted length
530 mm
Type
Article Number
HD240D350530MFF24
Notice
Article number includes one lifting column
Weight
12.6 kg
eCL@ss
23-30-19-90
Customs tariff number
8428 9090
Info1
Other installation dimensions / stroke lengths inquiry
Info2
The lifting column can be used with our controls (see accessories)
Previews
3D
Dimension
2D
Download CAD models