??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
dk Fixturing systems
Description
Hexagonal extensions M6 - -
Bill of material
322250
Order No.
Length
mm
Lnge
11 mm
Male thread
M 6 mm
Female thread
M 6 mm
width across flats
10 mm
Description
Information
Infotext
Previews
3D
2D
Download CAD models