??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Hera 55 Motors - Hera Motor
Bill of material
0250-55293
Part Number
0250-55293
Model Number
HERA55
Assembly Style
Ratio
Style
N/A
Gear Type
N/A
Frame Size
Output Diameter
Inch
Size Ref.
Motor Style
Motor Horse Power
HP
Motor RPM
Motor Frame
N/A
Motor Flange
N/A
Motor CAT.
N/A
Motor Eff.
N/A
Description
HERA55AS 7.94 32 1.188
Product Type
Right Angle
Product Line
Hera
Input Type
Shaft
Input Diameter
0.874 Inch
Output Type
Hollow Bore
CD
3.675 Inch
A
6.14 Inch
B
2.200 Inch
D
3.500 Inch
F
2.07 Inch
E
9.375 Inch
G
0.8745/0.8735 Inch
H
2.38 Inch
H2
N/A Inch
I
6.75 Inch
I2
N/A Inch
J
3/16 X 3/32 Inch
K
3/16 SQ X 1-1/2 Inch
L
N/A Inch
M
N/A Inch
N
N/A Inch
O
N/A Inch
P
N/A Inch
R
N/A Inch
S
7.50 Inch
T
3.75 Inch
AA
7.500 Inch
BB
3.750 Inch
CC
4.000 Inch
DD
2.000 Inch
EE
7/16 UNC Inch
FF
0.88 Inch
GG
0.88 Inch
U
1-3/16 Inch
X
1/4 X 1/8 Inch
Key Furnished
1/4 Sq. Inch
Y
1/4 NC X 3/8 LG Inch
AG
N/A Inch
AC
N/A Inch
Previews
3D
Dimension
2D
Download CAD models