??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HEPGAU,HEPGAV - Flat bottom movable type - light and medium load type - Rubber castors
Bill of material
HEPGAU125-RC
CODE
Support type
Flat bottom movable type
Support material
Q235A
Support surface treatment
Galvanized
Bracket brake form
Wheel code
RC
Wheel material
rubber
Wheel color
grey
Wheel bearing
Double bearing
D
125 mm
H
165 mm
F
32 mm
A
114 mm
B
102 mm
C
92.1 mm
C1
76.2 mm
E
76.2 mm
E1
66.7 mm
d
11 mm
R
102.5 mm
Allowable load
160 kg
Reference weight
kg
LINK
https://www.srdfaa.com/product/1537209942320.html
Previews
3D
Dimension
2D
Download CAD models