??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HEPFAT - Fixed type - medium and light load type - Rubber castors
Bill of material
HEPFAT125-RC
CODE
HEPFAT
Support type
Fixed type
Support material
Q235A
Support surface treatment
Galvanized
Bracket brake form
-
Wheel code
RC
Wheel material
rubber
Wheel color
grey
Wheel bearing
axle sleeve
D
125 mm
H
165 mm
F
32 mm
A
114 mm
B
102 mm
C
92.1 mm
C1
76.2 mm
E
76.2 mm
E1
66.7 mm
d
11 mm
Allowable load
160 kg
Reference weight
0.85 kg
LINK
https://www.srdfaa.com/product/1537206349504.html
Previews
3D
Dimension
2D
Download CAD models