??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
HEPFAK - Fixed type - medium and light load type - caster
Bill of material
HEPFAK100-UH
CODE
HEPFAK
Support type
Fixed type
Support material
Q235A
Support surface treatment
Galvanized
Bracket brake form
-
Wheel code
Wheel material
Wheel color
Wheel bearing
Double bearing
D
mm
H
mm
F
mm
A
92 mm
B
69.5 mm
C
77.8 mm
C1
71.4 mm
E
44.5 mm
d
9 mm
Allowable load
kg
Reference weight
kg
LINK
https://www.srdfaa.com/product/1537160674880.html
Previews
3D
Dimension
2D
Download CAD models