??
Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
SRD-FA
Description
HEPCAE,HEPCAF - SGHDX-QZX-JL
Bill of material
HEPCAE75-SA
CODE
Support type
Screw rod movable type
Support material
Q235A
Support surface treatment
Galvanized
Bracket brake form
Wheel code
Wheel material
Wheel color
Wheel bearing
axle sleeve
D
mm
H
mm
F
20 mm
M
M12
L
25 mm
R
mm
Allowable load
kg
Reference weight
kg
LINK
https://www.srdfaa.com/product/1537270837984.html
Previews
3D
Размер
2D
Сваляне на CAD модели