??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SRD-FA
Description
HEPBAP,HEPBAQ - Flat bottom movable type - light load type - artificial rubber castors
Bill of material
HEPBAP100-SA
CODE
Support type
Flat bottom movable type
Support material
Q235A
Support surface treatment
Galvanized
Bracket brake form
Wheel code
SA
Wheel material
artificial rubber
Wheel color
grey
Wheel bearing
axle sleeve
D
mm
H
mm
F
27 mm
A
92 mm
B
63.5 mm
C
76.2 mm
C1
71.4 mm
E
44.5 mm
d
9 mm
Rubber (black)
mm
Allowable load
kg
weight
kg
LINK
https://www.srdfaa.com/product/1537173613552.html
Previews
3D
Dimension
2D
Download CAD models