??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HEPACF, ULPACF - HEPA/ULPA Replacement Filters
Bill of material
HEPACF-1
Part No.
Type Selection
Air Volume
m^3/min
A External Dimension
mm
B External Dimension
mm
G Height
50 mm
No. of Cover Mounting Bolt (Upper Cover Mounting Pitch)
4
J Upper Cover Mounting Pitch
mm
K1 Upper Cover Mounting Pitch
mm
K2 Upper Cover Mounting Pitch
mm
K3 Upper Cover Mounting Pitch
0 mm
W Bottom Blower Outlet Size
mm
V Bottom Blower Outlet Size
mm
No. of Tap Hole (Bottom Side Mounting Pitch)
4
P Bottom Side Mounting Pitch
mm
Q Bottom Side Mounting Pitch
mm
S Bottom Side Mounting Pitch
mm
Y Bottom Side Mounting Pitch
0 mm
Previews
3D
Dimension
2D
Download CAD models