??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
HEPAAO - Fixed type - light load type - artificial rubber castors
Bill of material
HEPAAO65-SA
CODE
HEPAAO
Support type
Fixed type
Support material
Q235A
Support surface treatment
Galvanized
Bracket brake form
-
Wheel code
SA
Wheel material
artificial rubber
Wheel color
grey
Wheel bearing
axle sleeve
D
mm
H
mm
F
27 mm
A
92 mm
B
63.5 mm
C
76.2 mm
C1
71.4 mm
E
44.5 mm
d
9 mm
Allowable load
kg
Reference weight
kg
LINK
https://www.srdfaa.com/product/1537169850144.html
Previews
3D
Dimension
2D
Download CAD models