??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2023.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 5
HELP_VARIABLE
Company
HellermannTyton
Description
Helawrap HWPPMC
Bill of material
HellermannTyton 161-66100
Identification
Manufacturer type description
Short Description
Kabelbündelschlauch blau + Werkzeug 25 Meter, Betriebstemperatur -60 °C bis +100 °C, kurzfristig bis +140 °C
Material
Polypropylen (PP), Edelstahl, rostfrei (SS)
Color
Blue (BU)
Bundle ∅ max.
mm
Length L
25 m
Minimum order quantity
25 m
Operating temperature
-60 °C to +100 °C, +140 °C
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models