??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HellermannTyton
Description
Helawrap HWPA-V0
Bill of material
HellermannTyton 161-63201
Identification
Manufacturer type description
Short Description
Spiral binding + tool, black, 25 Meter
Material
Polyamide 6 V0 (PA6V0)
Color
Black (BK)
Bundle ∅ max.
mm
Bundle ∅ min.
- mm
Number of content units per order unit
1.000
Minimum order quantity
25.000
Operating temperature
-40 °C to +90 °C, +120 °C
Nominal diameter
mm
Pitch
MMT
Diameter D
mm
Wall WT
MMT
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models