??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HellermannTyton
Description
Helashrink Serie 200 - Helashrink Serie 200
Bill of material
HellermannTyton 402-16039
Identification
Manufacturer Type Description
Version
Short Description
Material
Polyolefin, cross-linked (PO-X)
Colour
Black (BK)
Number of content units per order unit
1.000
Minimum order quantity
Operating Temperature
°C
Adhesive
K min. a
MMT
K max. b
MMT
R ± 10% b
mm
P ±10% b (P+20%)
mm
HW ± 20% b
mm
JW ± 20% b
mm
H max. b
mm
H min. a
mm
J max. b
mm
J min. a
mm
Minimum Shrink Temperature
+135 °C
Dielectric Strength
Shrink Ratio
up to 3:1
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models