??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HEKSEN - 平底活动型-中轻载型-AGV辅助脚轮
Bill of material
HEKSEN75-UP
code
HEKSEN
Type of bracket
Flat bottom movable type
Material of bracket
Q235A
Surface treatment of support
galvanize
Bracket brake form
-
Wheel code
UP
Material of wheel part
High strength polyurethane
Wheel color
米白色
Wheel bearing
Double ball
D
75
H
105
F
32
t
3
A
92
B
73
C
74.6
E
44.5
d
8.7
d1
10
R
72.5
Allowable load (kg)
90
Reference weight (kg)
1.42
Previews
3D
Dimension
2D
Download CAD models