??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
SRD-FA
Description
HEKRCH,HEKRCJ,HEKRCK,HEKRCL,HEKRCM,HEKRCN - Casters - medium - flat bottom movable - medium load
Bill of material
HEKRCK125-PB
CODE
Support type
Flat bottom movable type
Support material
Support surface treatment
Bracket brake form
Wheel code
Wheel material
Wheel color
Wheel bearing
D
mm
H
mm
F
32 mm
A
95 mm
B
mm
C
76 mm
C1
70 mm
E
45 mm
d
8.5 mm
R
mm
Allowable load
kg
Reference weight
kg
LINK
https://www.srdfaa.com/product/1539731925520.html
Previews
3D
Dimension
2D
Download CAD models