??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SRD-FA
Description
HEKQCF,HEKQCG - Castors - medium - Fixed - medium load
Bill of material
HEKQCF125-PB
CODE
Support type
Fixed type
Support material
Support surface treatment
Bracket brake form
-
Wheel code
Wheel material
Wheel color
Wheel bearing
D
mm
H
mm
F
32 mm
A
95 mm
B
67 mm
C
76 mm
C1
70 mm
E
45 mm
d
8.5 mm
Allowable load
kg
Reference weight
kg
LINK
https://www.srdfaa.com/product/1539718716928.html
Previews
3D
Dimension
2D
Download CAD models