??
Catalog navigation
CADモデル選択
選択可能な製品数: 12
HELP_VARIABLE
Company
SRD-FA
Description
HEKMCD,HEKMCE - Caster - screw rod movable type - medium and light load type
Bill of material
HEKMCD50-NE
CODE
Support type
Screw rod movable type
Support material
Q235A
Support surface treatment
Electrophoresis (black paint)
Bracket brake form
Wheel code
Wheel material
Wheel color
Wheel bearing
Double ball
D
mm
H
mm
F
25 mm
M
M12
L
30 mm
R
mm
Allowable load
kg
Reference weight
kg
LINK
https://www.srdfaa.com/product/1538689823792.html
プレビュー
3D
情報
2D
ダウンロード(CADデータ)