??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 12
HELP_VARIABLE
Company
SRD-FA
Description
HEKKBY,HEKKBZ - JL-PDHDX-ZQZX
Bill of material
HEKKBY50-NE
CODE
Support type
Flat bottom movable type
Support material
Q235A
Support surface treatment
Electrophoresis (black paint)
Bracket brake form
Wheel code
Wheel material
Wheel color
Wheel bearing
Double ball
D
mm
H
mm
F
25 mm
A
71 mm
B
55 mm
C
53 mm
c1
47 mm
E
36 mm
d
6.2 mm
R
mm
Allowable load
kg
Reference weight
kg
LINK
https://www.srdfaa.com/product/1538685082272.html
Previews
3D
Dimensión
2D
Descarga de modelos CAD