??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 12
HELP_VARIABLE
Company
SRD-FA
Description
HEKK - Fixed type - super heavy load - caster
Bill of material
HEKK75-P
CODE
HEKK
Subject type
Fixed type
Body material
SPHC
Main body surface treatment
Galvanized
-D
mm
Wheel material (color)
Rotating part bearing
nothing
Wheel bearing
B
mm
h
mm
A
mm
C
mm
F
mm
G
0 mm
d
mm
t
3.2 mm
E
0 mm
r
0 mm
Allowable load
N
weight
g
LINK
https://www.srdfaa.com/product/1141603221607.html
Previews
3D
Dimensión
2D
Descarga de modelos CAD