??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SRD-FA
Description
HEKJBX - Castors - fixed type - medium and light load type
Bill of material
HEKJBX40-NE
CODE
HEKJBX
Support type
Fixed type
Support material
Q235A
Support surface treatment
Electrophoresis (black paint)
Bracket brake form
-
Wheel code
Wheel material
Wheel color
Wheel bearing
Double ball
D
mm
H
mm
F
25 mm
A
71 mm
B
55 mm
C
53 mm
c1
47 mm
E
36 mm
d
6.2 mm
Allowable load
kg
Reference weight
kg
LINK
https://www.srdfaa.com/product/1538680020496.html
Previews
3D
Dimension
2D
Download CAD models