??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
SRD-FA
Description
HEKDG - Fixed conductive caster
Bill of material
HEKDG50
CODE
HEKDG
Subject type
Fixed type mm
Body material
SPHC
Main body surface treatment
Galvanized
Wheel material (color)
Conductive rubber (black)
Rotating part bearing
yes
Wheel bearing
nothing
D
mm
B
mm
H
mm
A
70 mm
C
mm
r
- mm
K
- mm
F
mm
d
mm
t
mm
E
- mm
G
28 mm
Allowable load
N
weight
g
LINK
https://www.srdfaa.com/product/1141603222911.html
Previews
3D
Размер
2D
Сваляне на CAD модели