??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Firma
Mader
Beschreibung
HEK-K-KZ-6 - Hubeinheit in kompakter Bauart mit Kreuzrollenführung
Stückliste
MADER Stroke unit HEK-K-KZ-6-1-25-25
Typ
Artikel-Nr.
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Width A
60 mm
Width B
48 mm
Width C
78 mm
Length D
12 mm
Length E
12 mm
Length F
mm
Width G
38 mm
Width H
17.5 mm
Gewinde I
M5
Diameter J
6.4 mm
Thread K
M10x1
Thread L
M14x1
Length M
mm
Length N
48 mm
Height O
30 mm
Diameter P
10 mm
Length Q
9 mm
Height R
14 mm
Thread S
M6
Height T
18 mm
Length U
6 mm
Height V
16 mm
Depth W
2.1 mm
Previews
3D
Dimension
2D
Download CAD models