??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEICO GROUP
Description
HEICO-LOCK® Wheel Nuts HLM-7/8"-11 BSF Steel (flZnnc)
Bill of material
HEICO-LOCK HLM-7/8"-11 BSF
Order number
235011290
Article description
HLM-7/8"-11 BSF
Thread
7/8"-11BSF
External diameter
46.0 mm
Height
27.25 mm
Socket Size
32 mm
Strength Class
10
Weight
195.00 kg/1000
PDF Info
PDF Info
Previews
3D
Dimension
2D
Download CAD models