??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HEHN - Universal - Heavy Duty - casters
Bill of material
HEHN65-N
CODE
HEHN
Subject type
Universal type
Body material
SPHC
Main body surface treatment
Electrophoretic black paint
D
mm
Wheel material (color)
Rotating part bearing
yes
Wheel bearing
yes
H
mm
A
100 mm
d
11 mm
r
mm
Allowable load
6000 N
weight
g
LINK
https://www.srdfaa.com/product/1141603221605.html
Previews
3D
Dimension
2D
Download CAD models