??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
HEHN-S - Universal type - medium and heavy load - casters
Bill of material
HEHN-S50-H
CODE
HEHN-S
Subject type
Fixed type
Body material
SPHC
Main body surface treatment
Galvanized
D
mm
Wheel material (color)
Rotating part bearing
yes
Wheel bearing
yes
Reinforced plastic (black)
mm
d
8.8 mm
r
mm
B
mm
t
3.2 mm
Allowable load
3000 N
weight
g
LINK
https://www.srdfaa.com/product/1141603221600.html
Previews
3D
Dimension
2D
Download CAD models