??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
SRD-FA
Description
HEGVHL,HEGVHN,HEGVHM - Fumar Wheel-Flat-Bottom Moving Triangular Floor Heavy-Duty Type for Casters-Profiles
Bill of material
HEGVHN50B-NE
CODE
Mounting plate type
Flat bottom movable type
Mounting plate material
Q235A
Mounting plate surface treatment
Caster Support Material
Q235A
Surface treatment of caster support
Electrophoresis (black)
Caster Brake Form
-
Wheel material
nylon
Wheel color
black
Wheel bearing
Two Ball Bearing
D
Wheel Section Code
NE
A
A1
A2
B
B1
B2
C
C1
E
E1
H
H1
t
15
d1
8.5
d2
14
h
9
Applicable Profiles - National Standard
Applicable Profiles - Euro Standard
Permissible load (kg)
Reference Weight (kg)
LINK
https://www.srdfaa.com/product/1541454062992.html
Previews
3D
Dimension
2D
Download CAD models