??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SRD-FA
Description
HEGMDR - Flat-bottom movable type-heavy load type-caster
Bill of material
HEGMDR200-UX
code
HEGMDR
Type of bracket
Flat bottom movable type
Material of bracket
Q235A
Surface treatment of support
Electrophoresis (black paint)
Bracket brake form
Hardware double brake
Wheel code
Material of wheel part
polyurethane
Wheel color
Wheel bearing
duplex bearing
D
H
F
50
A
116
B
100
C
92
C1
76.2
E
76.2
E1
66.7
d
11
R
R1
120 mm
t
6
Allowable load (kg)
Reference weight (kg)
link
https://www.srdfaa.com/product/1541074560112.html
Previews
3D
Dimension
2D
Download CAD models