??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HEGMDO - Flat-bottom movable type-super heavy load type-caster
Bill of material
HEGMDO150-UX
code
HEGMDO
type
Flat bottom movable type
texture
Q235A
surface treatment
galvanize
Braking form
-
Wheel code
UX
Material of wheel part
polyurethane
Wheel color
yellow
Wheel bearing
Four bearings
D
H
F
A
B
134
C
154.5
C1
131.5
E
104.5
E1
85
d
14
d
Allowable load (kg)
Reference weight (kg)
link
https://www.srdfaa.com/product/1541066629840.html
Previews
3D
Dimension
2D
Download CAD models