??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HEGLDZ - Flat bottom type-heavy load type-caster with low center of gravity
Bill of material
HEGLDZ63
code
HEGLDZ
Type of bracket
Flat bottom movable type
Material of bracket
Q235A
Surface treatment of support
Electrophoresis (black)
Bracket brake form
-
Wheel material
Nylon (black)
Rotating part bearing
have
Wheel bearing
Double ball
D
H
t
4
F
50
A
107
B
82
C
85
E
60
C1
80
d
11.0
R
Allowable load (kg)
Reference weight (kg)
Previews
3D
Dimension
2D
Download CAD models