??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HEFQDD - Casters - Flat Bottom Movable - Heavy Duty - Japanese Bottom Plate
Bill of material
HEFQDD65-NM
CODE
HEFQDD
Type of support
Flat bottom movable type
Material of support
SPHC
SURFACE TREATMENT OF SUPPORTS
Galvanized
Brake form of bracket
-
Base plate standard
Japanese
Wheel Section Code
NM
Wheel material
Reinforced nylon
Wheel color
black
Wheel bearing
Two Ball Bearing
D
H
t
4
F
45
A
90
B
90
C
71
E
71
d
10.5
R
R1
72
Permissible load (kg)
Reference Weight (kg)
LINK
https://www.srdfaa.com/product/1540035677456.html
Previews
3D
Dimension
2D
Download CAD models