??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HEFPEF - Fixed type-medium heavy load type-caster
Bill of material
HEFPEF125-UR
code
HEFPEF
Type of bracket
Fixed type
Material of bracket
Q235A
Surface treatment of support
galvanize
Bracket brake form
-
Wheel code
UR
Material of wheel part
polyurethane
Wheel color
orange
Wheel bearing
Double ball
D
H
F
A
160
B
115
C
133
C1
125
E
86
E1
62
d
14
R
Allowable load (kg)
Reference weight (kg)
5.0
Previews
3D
Dimension
2D
Download CAD models