??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HEFNEU - Flat bottom movable - Heavy medium load -AGV shock absorption bipedal
Bill of material
HEFNEU76-AF
code
HEFNEU
type
Flat bottom type
texture
Q235A
surface treatment
galvanize
brake
-
Material (wheel part)
polyurethane
Color (wheel part)
red
bearing
Four bearing
D
76
Code name (Wheel part)
AF
H
103~116
F
51
A
110
B
85
C
86
E
60
d
9
R
65
t
5
safe load
220 kg
Refer to the weight
1.78 kg
link
https://www.srdfaa.com/product/1541382339552.html
Previews
3D
Dimension
2D
Download CAD models