??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HEF - Foot cup - Shockproof adjusting block - Light load type
Bill of material
HEF33-8-30
CODE
HEF kN
A Subject (material)
SS400 kN
A Main body (surface treatment)
Chromate gloss treatment kN
B Material of rubber part (color)
Neoprene rubber (black) kN
B Rubber part (hardness)
Hs70 kN
D
33 kN
(coarse thread)
8 kN
A
ℓ1
4.5
ℓ2
6.5
E
12
B
13
Vertical load range (kN)
0.4~0.59 kN
Static compression spring constant (kN/mm)
0.49±15% kN/mm
link
https://www.srdfaa.com/product/1141603221951.html
Previews
3D
Dimension
2D
Download CAD models