??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SRD-FA
Description
HEEMEP,HEEMEQ - Flat bottom movable type - medium and heavy load type - AGV casters
Bill of material
HEEMEP125-U
CODE
Support type
Flat-bottomed active type
Support material
Q235A
Support surface treatment
Galvanized
Bracket brake form
-
Wheel code
Wheel material
polyurethane
Wheel color
Wheel bearing
ball
D
mm
H
mm
F
mm
TT
mm
A
mm
B
100 mm
C
92 mm
C1
mm
E
mm
E1
67 mm
DD
11 mm
R
mm
Allowable load
kg
Reference weight
kg
LINK
https://www.srdfaa.com/product/1541368016240.html
Previews
3D
Dimension
2D
Download CAD models