??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HEELDB - Casters - Flat Bottom Active - Medium Duty
Bill of material
HEELDB75-UR
CODE
HEELDB
Type of support
Flat bottom movable type
Material of support
Q235A
SURFACE TREATMENT OF SUPPORTS
Baking paint (black)
Brake form of bracket
-
Wheel Section Code
UR
Wheel material
Bayer abrasion resistant PU
Wheel color
Orange yellow
Wheel bearing
Motor Bearing
D
75
H
105.5
F
45
A
110
B
85
C
86
C1
80
E
60
d
9.0
R
69.5
t
6
Permissible load (kg)
280
Reference Weight (kg)
2.1
LINK
https://www.srdfaa.com/product/1540027082720.html
Previews
3D
Dimension
2D
Download CAD models