??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SRD-FA
Description
HEELCX - Casters - Fixed - Heavy Duty - American Baseplate
Bill of material
HEEKCX100-U
CODE
HEEKCX
Type of support
Fixed type
Material of support
Q235A
SURFACE TREATMENT OF SUPPORTS
Brake form of bracket
-
Base plate standard
American style
Wheel Section Code
Wheel material
Wheel color
Rotary part of bearing
nothing
Bearing wheel section
Yes
D
H
144
t
6
F
A
118
B
103
C
92
E
76
C1
76
E1
67
d
11
Permissible load (kg)
Reference Weight (kg)
LINK
https://www.srdfaa.com/product/1540000748592.html
Previews
3D
Dimension
2D
Download CAD models