??
Catalog navigation
Выбор CAD модели
Доступные продукты: 9
HELP_VARIABLE
Company
SRD-FA
Description
HEDMCU,HEDMCV,HEDMCW - Caster - screw rod movable type - medium load type
Bill of material
HEDMCU75-U
CODE
Type of support
Screw rod movable type
Material of support
Q235A
SURFACE TREATMENT OF SUPPORTS
Electrophoresis (black paint)
Brake form of bracket
Wheel Section Code
Wheel material
Wheel color
Rotary part of bearing
Yes
Bearing wheel section
Two Ball Bearing
D
H
F
38
R
R1
R2
M
16
L
35
Permissible load (kg)
Reference Weight (kg)
LINK
https://www.srdfaa.com/product/1539994388048.html
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей