??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SRD-FA
Description
HEDLCR,HEDLCS,HEDLCT - Casters - medium - flat bottom movable - medium load
Bill of material
HEDLCR75-U
CODE
Type of support
Flat bottom movable type
Material of support
Q235A
SURFACE TREATMENT OF SUPPORTS
Electrophoresis (black paint)
Brake form of bracket
Wheel Section Code
Wheel material
Wheel color
Rotary part of bearing
Yes
Bearing wheel section
Two Ball Bearing
D
H
t
4.0
F
38
A
101
B
82
C
80
E
60
C1
73
E1
53
d
11
R
R1
R2
M
16
L
35
Permissible load (kg)
Reference Weight (kg)
LINK
https://www.srdfaa.com/product/1539776952480.html
Previews
3D
Dimension
2D
Download CAD models