??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HEDKCP - jiao lun-ping di hu dong xing
Bill of material
HEDKCP38-NQ
CODE
HEDKCP
Support type
ping di huo dong xing
Support material
Q235A
Support surface treatment
dian yong(hei qi)
Bracket brake form
-
Wheel code
NQ
Wheel material
Reinforced nylon
Wheel color
black
Wheel bearing
shuang zhou cheng
D
38 mm
H
61 mm
F
44.5 mm
A
92 mm
B
64 mm
C
75 mm
E
45 mm
d
6.8 mm
R
44.2 mm
t
4 mm
Allowable load
200 kg
Reference weight
0.595 kg
LINK
https://www.srdfaa.com/product/1539748985280.html
Previews
3D
Dimensão
2D
Baixar modelos em CAD