??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HEDKCO - jiao lun-xiao xing-gu ding xing
Bill of material
HEDKCO38-NQ
CODE
HEDKCO
Support type
gu ding xing
Support material
Q235A
Support surface treatment
dian yong(hei qi)
Bracket brake form
-
Wheel code
NQ
Wheel material
Reinforced nylon
Wheel color
black
Wheel bearing
shuang zhou cheng
D
38 mm
H
61 mm
F
44.5 mm
A
92 mm
B
64 mm
C
75 mm
E
45 mm
d
6.8 mm
t
3 mm
Allowable load
200 kg
Reference weight
0.36 kg
LINK
https://www.srdfaa.com/product/1539743945632.html
Previews
3D
Dimensão
2D
Baixar modelos em CAD