??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 12
HELP_VARIABLE
Company
SRD-FA
Description
HEBNBU,HEBNBV,HEBNBW - JL-GXJBJL-SGHDX-ZQZX
Bill of material
HEBNBV75-P
CODE
Support type
Screw rod movable type
Support material
Q235A
Support surface treatment
Galvanized
Bracket brake form
Wheel code
Wheel material
polypropylene
Wheel color
grey
Wheel bearing
Single ball
Rotating part bearing
yes
Wheel bearing
yes
D
mm
H
mm
F
32 mm
R
mm
R1
mm
R2
mm
M
12 mm
L
25 mm
Allowable load
kg
Reference weight
kg
LINK
https://www.srdfaa.com/product/1538605604704.html
Previews
3D
Dimensión
2D
Descarga de modelos CAD