??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2005. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 6
HELP_VARIABLE
Company
Festo
Description
HEB - On-off valve
Bill of material
183011 HEB-M2-G1/2---(offen)
Part number
Type
Valid until
Information
2005-12-31
On/off
Width
mm
Width
mm
Width
mm
Width
40.000 mm
Width
2.000 mm
Width
mm
Width
mm
Width
3.000 mm
Width
mm
Diameter
Diameter
8.000 mm
Diameter
7.000 mm
Length
58.000 mm
Length
26.000 mm
Length
mm
Length
2.500 mm
Length
mm
Length
41.500 mm
Length
49.000 mm
Previews
3D
Dimension
2D
Download CAD models