??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø80
Bill of material
MOVET+4061408103355
Type
Order No.
Level of detail
Description
Minimum installation height machine-bottom
28 mm
Usable thread lenght
mm
Ø-Base
80 mm
Regulation key
24 mm
Ø-Thread
M20
H-Height base
19 mm
H-Total height
mm
Machine foot load
35000 N
Download link
Download link
Previews
3D
2D
Download CAD models