??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø159
Bill of material
MOVET+4061408103249
Type
Order No.
Level of detail
Angle
Description
Minimum installation height machine-bottom
38 mm
Usable thread lenght
mm
Ø-Base
159 mm
Regulation key
30 mm
Ø-Thread
M30
M
30
H-Height base
23 mm
H-Total height
mm
H-Total height
mm
Machine foot load
70000 N
Download link
Download link
Previews
3D
2D
Download CAD models