??
Catalog navigation
Селекция на CAD модел
Налични продукти: 13
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø159
Bill of material
MOVET+4061408086955
Type
Order No.
Level of detail
Angle
Description
Minimum installation height machine-bottom
36 mm
Usable thread lenght
mm
Ø-Base
159 mm
Regulation key
24 mm
Ø-Thread
M20
M
20
H-Height base
23 mm
H-Total height
mm
H-Total height
mm
Machine foot load
50000 N
Download link
Download link
Previews
3D
2D
Сваляне на CAD модели