??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø120
Bill of material
MOVET+4061408103447
Type
Order No.
Level of detail
Description
Minimum installation height machine-bottom
32 mm
Usable thread lenght
mm
Ø-Base
120 mm
Regulation key
24 mm
Ø-Thread
M20
H-Height base
22 mm
H-Total height
mm
Machine foot load
45000 N
Download link
Download link
Previews
3D
2D
Download CAD models