??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø100
Bill of material
MOVET+4061408017164
Type
Order No.
Level of detail
Angle
Description
Minimum installation height machine-bottom
34 mm
Usable thread lenght
mm
Ø-Base
100 mm
Regulation key
24 mm
Ø-Thread
M20
M
20
H-Height base
20 mm
H-Total height
mm
H-Total height
mm
Machine foot load
40000 N
Download link
Download link
Previews
3D
2D
Download CAD models